商品概要
Round Water-resistant Connector (M12 Threads), Connector with cables, socket and plug on both cable ends, For DC, 4 poles, Gold plating, Straight (socket)/Straight (plug), Connections: ①Brown/②White/③Blue/④Black, Spatter-resistant cable, 5 m
在庫/販売状況
2026/11/12 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 6,800 |
詳細情報
定格/性能
情報更新:2026/03/05
| Type | Water-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | MaleーStraight |
| connection-1_Connector | M12 Screw |
| connection-2_Form | FemaleーStraight |
| connection-2_Connector | M12 Screw |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
| Type | Spatter-resistant cable |
| Cable length | 5 m |
| Rated current | 4 A |
| Rated voltage | 250 VDC |
| LED | No |
|---|---|
| Connections (Numbers inside circles are terminal numbers) | 8:①Brown ②White ③Blue ④Black(for DC) |
| Application | for DC |
| Plug/socket | Plug/socket |
| Fix method | M12 Threads |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 6.6 mm dia. |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Insertion durability | 200 time |