商品概要
画像をクリックすると大きくなります
Round Water-resistant Connectors (M12 Threads), Y-Joint Plug/Socket Connectors, For DC, 4 poles, Connectors on both cable ends, 3 m
在庫/販売状況
2026/02/06 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 5,500 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
| Type | Water-resistant Connectors | |
|---|---|---|
| Application | for DC | |
| Number of poles | 4 pole | |
| Plug/socket | Plug/socket | |
| Location of lead output | Y-shaped | |
| Fastening method | M12 Threads | |
| Rated voltage | 250 VDC | |
| Rated current | 4 A | |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Outer diameter | 6 mm dia. |
| Cable length | 3 m | |
| Ambient temperature range (Operating) | -25 to 70 ℃ | |
| Ambient humidity range (Operating) | 20 to 85 % | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Material | Pin block: PA resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts | |
| Insertion durability | 200 time | |
Dimensions
情報更新:2024/07/25

RoHS/REACH対応状況
情報更新:2026/2/04