商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector (M12 Threads), Sensor-embedded Plug, For AC, 4 poles, Solder cup pin, Embedded without screw threads
在庫/販売状況
2025/09/10 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 510 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
Type | Water-resistant Connectors |
---|---|
Application | for AC |
Number of poles | 4 pole |
Plug/socket | Plug |
Fastening method | M12 Threads |
Rated voltage | 250 VAC |
Rated current | 4 A |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
Ambient temperature range (Operating) | -25 to 70 ℃ |
Ambient humidity range (Operating) | 20 to 85 % |
Insulation resistance | 1000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
Degree of protection | IP67 |
Mounting method | Embedded without screw threads |
Material | Pin block: PA resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts |
Insertion durability | 200 time |