商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector (M12 Threads), Connector with cables, Plug on one cable end, For DC, 5 poles, Straight, 5 cores, Connections: ①Brown/②White/③Blue/④Black/⑤Gray, Standard cable, 1 m
在庫/販売状況
2025/09/10 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 1,580 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
Type | Water-resistant Connectors | |
---|---|---|
Application | for DC | |
Number of poles | 5 pole | |
Plug/socket | Plug | |
Location of lead output | Straight | |
Fastening method | M12 Threads | |
Rated voltage | 250 VDC | |
Rated current | 4 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Standard cable |
Outer diameter | 6 mm dia. | |
Number of wires | 5 cores | |
Cable length | 1 m | |
Ambient temperature range (Operating) | -25 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Material | Pin block: PBT resin Cover: PBT resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) | |
Insertion durability | 200 time |