商品概要
Round Water-resistant Connector (M12 Threads), Connector with cables, Plug on one cable end, For DC, 4 poles, Straight, 3 cores, Connections: ①Brown/③Blue/④Black, Fire-retardant PVC robot cable, 2 m
在庫/販売状況
2026/11/10 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 1,610 |
詳細情報
定格/性能
情報更新:2026/02/27
| Type | Water-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | MaleーStraight |
| connection-1_Connector | M12 Screw |
| connection-2_Form | Other |
| connection-2_Connector | Free Cable Stranded |
| Application | 4 pole |
| Number of wires | 3 |
| Shield | No |
| Type | Fire-retardant, PVC Robot Cable |
| Cable length | 2 m |
| Rated current | 4 A |
| Rated voltage | 250 VDC |
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | C:①Brown ②- ③Blue ④Black |
|---|---|
| Application | for DC |
| Plug/socket | Plug |
| Location of lead output | Straight |
| Fix method | M12 Threads |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 6 mm dia. |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Insertion durability | 200 time |