商品概要

Round Water-resistant Connector (M12 Threads), Connector with cables, socket on one cable end, For AC, 4 poles, Gold plating, Straight, Connections: ③Brown/④Blue, Fire-retardant PVC robot cable, 20 m

在庫/販売状況

2026/11/11 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 19,600

詳細情報

定格/性能

情報更新:2026/02/27

Type Water-resistant Connectors
Application / Cording B-coding
connection-1_Form FemaleーStraight
connection-1_Connector M12 Screw
connection-2_Form Other
connection-2_Connector Free Cable Stranded
Application 4 pole
Number of wires 2
Shield No
Type Fire-retardant, PVC robot cable
Cable length 20 m
Rated current 4 A
Rated voltage 250 VDC
LED No
Connections (Numbers inside circles are terminal numbers) B:①- ②- ③Brown ④Blue(for AC)
Application for AC
Plug/socket Socket
Fix method M12 Threads
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Outer diameter 6 mm dia.
Ambient temperature (Operating) 0 to 70 ℃
Ambient humidity (Operating) 20 to 85%
Insulation resistance 1000 MΩ min. (at 500 VDC)
Dielectric strength 1,500 VAC 1 min (Leakage current 1mA max.)
Degree of protection IP67
Insertion durability 200 time
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No