商品概要

画像をクリックすると大きくなります

High-temperature Basic Switch, Pin plunger

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 15,900

詳細情報

Ratings / Performance

情報更新:2024/07/25

ActuatorPin plunger 3 dia.
Ceramic plunger
Contact formSPDT (Single-Pole, Double-Throw type)
Rivet
Pt
Contact gap (standard value)0.5 mm
TerminalScrew terminal (M3.5)
LoadGeneral load
Ratings (AC) Non-Inductive loadResistive load: 1 A at 125 VAC, 1 A at 250 VAC
Lamp load (NC): 0.9 A at 125 VAC, 0.45 A at 250 VAC
Lamp load (NO): 0.45 A at 125 VAC, 0.3 A at 250 VAC
Inductive load: 1 A at 125 VAC, 1 A at 250 VAC
Motor load (NC): 1.5 A at 125 VAC, 0.45 A at 250 VAC
Motor load (NO): 0.75 A at 125 VAC, 0.3 A at 250 VAC
Ratings (DC) Non-Inductive loadResistive load: 1 A at 8 VDC, 1 A at 14 VDC, 1 A at 30 VDC, 0.4 A at 125 VDC
Lamp load (NC): 0.9 A at 8 VDC, 0.9 A at 14 VDC, 0.9 A at 30 VDC, 0.05 A at 125 VDC
Lamp load (NO): 0.45 A at 8 VDC, 0.45 A at 14 VDC, 0.45 A at 30 VDC, 0.05 A at 125 VDC
Inductive load: 1 A at 8 VDC, 1 A at 14 VDC, 1 A at 30 VDC, 0.4 A at 125 VDC
Motor load: 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.05 A at 125 VDC
Inrush currentNC: 9 A max.
NO: 4.5 A max.
Ambient temperature-65 to 400 ℃ (with no freezing or condensation)
Ambient humidity85 %RH max.

Speed of permissible operation0.05 mm/s to 1 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 60 operations / 1 min max.
Contact resistance (Initial value)100 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityElectrical: 50,000 operations min.
Mechanical: 100,000 operations min.
Degree of protectionIP00
Degree of protection against electric shockClass I
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude
Destruction: 500 m/s2 max.
Malfunction: 300 m/s2 max.

Operating Force (OF)Standard value 4.9 N max.
Release Force (RF)Standard value 1.12 N min.
Pre-Travel (PT)Standard value 0.4 mm max.
Over-Travel (OT)Standard value 0.13 mm min.
Movement Differential (MD)Standard value 0.15 mm max.
Operating Position (OP)Standard value 15.3 to 16.5 mm

Mounting hole dimensions

情報更新:2024/07/25

Screw mounting hole dimensions

Terminals
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
TZ-1Gについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。