商品概要

画像をクリックすると大きくなります

Rectangular Standard Proximity Sensor, Sensing distance: 2 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 5 m

在庫/販売状況

2026/03/11 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 4,300

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size9 mm x 8 mm x 28 mm
TypeSquare type, Unshielded
Power sourceDC Three-wires models
Sensing distance2 mm ±15%
Setting distance0 to 1.5 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Response frequency500 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Current consumptionat 24 VDC, no load: 15 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA max. (30 VDC max.)
IndicatorDetection indicator (red)
Operation modeNO
Protective circuitReverse polarity protection
Surge suppressor
Ambient temperature (Operating)-10 to 60 ℃
Ambient temperature (Storage)-10 to 60 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 60 ℃
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (5 m)
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 30 mm min., B: 90 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

A: 12 mm min., B: 3 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況

情報更新:2026/3/04
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No