商品概要

画像をクリックすると大きくなります

Long-distance Proximity Sensor, Column type, Flat-surface mounting, Sensing distance: 50 mm, AC 2-wire, NO, Pre-wired model, 1 m

在庫/販売状況

2026/03/26 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 86,500

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size85 dia.
TypeCylinder type
Power sourceAC 2-wire models
Sensing distance50 mm ±10%
Setting distance0 to 40 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 100 x 100 x 1 mm
Response time25 ms max.
Power supply voltage100 to 220 VAC
Operating voltage range90 to 250 VAC
Control output (Switching capacity)10 to 200 mA
IndicatorOperation indicator (red)
Operation modeNO
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±2% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 2,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (1 m)
WeightPackage: Approx. 1400 g
MaterialCase: Aluminum diecast
Sensing surface: Polyester
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08

Dimensions

Output circuit

情報更新:2024/08/08

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/08

Mutual interference

A: 1000 mm min., B: 700 mm min.

Effects of surrounding metals

情報更新:2024/08/08

Effects of surrounding metals

A: 70 mm min., B: 150 mm min., C: 70 mm min.

Characteristic chart

情報更新:2024/08/08

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage
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
No No No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No