商品概要
Voltage Sensor, Detection element Over voltage/Under voltage, Dual-function, Operating value setting range 10 to 300 V, Control power supply voltage 100/110 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 32,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/25
Rating
| Rated voltage | 100/110 VAC |
|---|---|
| Power consumption | 5 VA max. |
| Operating value setting range | Entire value 10 to 300 VAC/VDC Center voltage setting value 10 to 30 VAC/VDC25 to 75 VAC/VDC50 to 150 VAC/VDC100 to 300 VAC/VDC Dead band setting value 1 to 5 VAC/VDC2.5 to 12.5 VAC/VDC5 to 25 VAC/VDC10 to 50 VAC/VDC |
| Rated carry current | 5 A |
| Output contact form | Over voltage: SPST-NO/SPST-NC Under voltage: SPST-NO/SPST-NC |
| Control output | Resistive load 5 A at 220 VAC5 A at 24 VDC Inductive load 5 A at 220 VAC (cos φ=0.4)5 A at 24 VDC (L/R=7 ms) |
Performance
| Influence of temperature | 0 to 40 ℃: ±2% -10 to +55 ℃: ±4% | |
|---|---|---|
| Operating time | 0.5 s max. | |
| Insulation resistance | Between the entire electric circuits and outer housing, Between input terminal and power supply terminal: 10 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire electric circuits and outer housing, Between input terminal and power supply terminal: 2,000 VAC for 1 minute | |
| Ambient temperature (Operating) | -10 to 55 ℃ | |
| Vibration resistance | Destruction: 10 to 25 Hz, 2 mm double amplitude, 2 hours each in X, Y and Z directions Malfunction: 16.7 Hz, 1 mm double amplitude each in X, Y, and Z directions for 10 min | |
| Shock resistance | Destruction: 294 m/s2, 3 times each in X, Y and Z directions Malfunction: 98 m/s2, 3 times each in X, Y and Z directions | |
| Dimensions | Width | 72 mm |
| Height | 79 mm | |
| Depth | 100 mm | |
| Weight | Approx. 310 g | |
| Applicable socket | 14PFA PL15 | |
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
- "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | No | N/A |