商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 480 W, Output voltage 24 V, with Indication Monitor/Maintenance Forecast Monitor, Sinking/Sourcing, Screwless terminal block
在庫/販売状況
2026/03/11 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 51,500 |
詳細情報
Specifications
情報更新:2025/11/04
| Power rating | 480 W | |
|---|---|---|
| Output voltage | 24 VDC | |
| Efficiency | 89 % typ. (at 100 VAC input) 93 % typ. (at 200 VAC input) | |
| Input | Rated input voltage | 100 to 240 VAC |
| Allowable input voltage variable range | 85 to 264 VAC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 7.4 A max., 5.8 A typ. (at 100 VAC input) 3.9 A max., 2.8 A typ. (at 200 VAC input) | |
| Power factor | 0.95 min. | |
| Leakage current | 0.5 mA max. (at 100 VAC input) 1.0 mA max. (at 200 VAC input) | |
| Inrush current (cold start at 25 ℃) | 17.5 A max., 14 A typ. (at 100 VAC input) 35 A max., 28 A typ. (at 200 VAC input) | |
| Output | Rated output current | 20 A |
| Output voltage variable range | -10 to +15 % With V.ADJ | |
| Maximum peak current | 30 A | |
| Ripple | 310 mV max. (at rated input and output) | |
| Static input variation influence | 0.5 % max. (at 100% load) | |
| Static load variation influence | 1.5 % max. (at rated input, 0 to 100% load) | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 550 ms typ. (at 100 VAC input) 550 ms typ. (at 200 VAC input) | |
| Hold time | 37 ms typ. (at 100 VAC input) 41 ms typ. (at 200 VAC input) | |
| Additional functions | Overload protection | Yes, automatic reset |
| Overvoltage protection | Yes, Shut off the input voltage and turn on the input again | |
| Series operation | Yes (Up to 2 Power Supplies with external diode) | |
| Parallel operation | No (However, backup operation is possible, external diodes required.) | |
| Output indicator | Yes (color: green) | |
| Output voltage indication | Yes (switching) | |
| Output current indication | Yes (switching) | |
| Peak-hold current indication | Yes (switching) | |
| Maintenance forecast monitor | Output: Yes (Transistor output, 30 VDC max., 50 mA max) | |
| Undervoltage alarm | Output: Yes (Transistor output, 30 VDC max., 50 mA max) Indication: Yes (switching) | |
| Insulation | Dielectric strength | Between all input terminals and PE terminals: 2 kVAC for 1 min, Detection current: 20 mA Between all input terminals and all output terminals/alarm outputs: 3 kVAC for 1 min, Detection current: 20 mA Between all output terminals/alarm outputs and all PE terminals: 1 kVAC for 1 min, Detection current: 30 mA Between all output terminals and all alarm outputs: 500 VAC for 1 min, Detection current: 20 mA |
| Insulation resistance | Between all output terminals/alarm outputs and all input terminals/PE terminals: 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Ambient temperature (Operating) | -10 to 60 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Ambient humidity (Storage) | 25 to 90 % | |
| Reliability | Life expectancy | 10 years (at rated input, a load rate of 50% load, under the temperature of 40 ℃, standard mounting) |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Screwless terminal | |
| Mounting | DIN track mounting | |
| Attachment | Terminal block cover | |
| Weight (Main) | 1700 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/11/04

Connection diagram
情報更新:2025/11/04
Block diagram

Derating curve
情報更新:2025/11/04
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
S8VS-48024A-Fについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。