商品概要

画像をクリックすると大きくなります

Buffer Block, Input: 24 VDC, Output: 22.5 V (during backup operation)

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 28,500

詳細情報

Specifications

情報更新:2025/09/04

InputRated input voltage24 to 28 VDC
Rated input current0.4 A (Charging)
0.18 A (Standby)
Additional functionsOverload protectionYes, automatic reset
Overvoltage protectionYes, Shut off the input voltage and turn on the input again
Series operationNo
Parallel operationYes (Up to 4 Power Supplies)
Output indicatorYes (color: green)
InsulationDielectric strengthBetween all DC connection terminals and PE terminals: 1 kVAC for 1 min, Detection current: 20 mA
Between all DC connection terminals/PE terminals and all signal output terminals: 500 VAC for 1 min, Detection current: 20 mA
Insulation resistanceBetween all DC connection terminals and PE terminals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Ambient temperature (Operating)-20 to 60 ℃
Ambient temperature (Storage)-25 to 65 ℃
Ambient humidity (Operating)25 to 85 %
Ambient humidity (Storage)25 to 90 %
ConstructionConstructionCovered type
Terminal typeScrew terminal
MountingDIN track mounting

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

Mounting

情報更新:2025/09/04

Mounting state

Derating curve

情報更新:2025/09/04
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No