商品概要
画像をクリックすると大きくなります
DC Blocking Box, Rated current 10 A, For Signal, 5-cores
DC Blocking Box, Rated current 10 A, For Signal, 5-cores
在庫/販売状況
2026/10/22 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 150,000 |
詳細情報
定格/性能
情報更新:2026/05/27
| Product name | DC Blocking Box |
|---|---|
| Rated current | 10 A |
| Rated voltage | 24 VDC |
| Number of connectors(Coil terminals・EDM terminals) | M12-A(8 poles)connector×1 |
| Circuits configuration | EDM: 1b contact x 2 in series Input/output contact : 1a setting x 2 in series |
| Input Conditions_Rated voltage | 24 V |
| Input Conditions_Allowable voltage range | 21.6 to 28.0 V |
| Input Conditions_Rated current | 10 A |
| Output Characteristics_Rated voltage | 24 V |
| Output Characteristics_Allowable voltage range | 21.6 to 28.0 V |
| Output Characteristics_Rated current | 10 A |
| Signal Conditions_A1・A2_Rated voltage | 24 V |
| Signal Conditions_A1・A2_Allowable voltage range | 21.6 to 26.4 V |
| Signal Conditions_A1・A2_Rated current | 100 mA |
| Signal Conditions_A1・A2_Power consumption | 2.2 W |
| Signal Conditions_EDM_Rated voltage | 24 V |
| Signal Conditions_EDM_Allowable voltage range | 30 V max. |
| Signal Conditions_EDM_Rated current | 2 A |
| Electrical Characteristics_Must operate voltage | 19.2 V max |
| Electrical Characteristics_Must release voltage | 2.4 V min. |
| Electrical Characteristics_Resistance(between 13 and 14) | 300 mΩ max. |
|---|---|
| Operating Characteristics_Operating time | 50 ms max. |
| Operating Characteristics_Release time | 50 ms max. |
| Operating Characteristics_Response time | 20 ms max. |
| Operating Characteristics_Maximum operating frequency(Mechanical) | 18,000 operations/h |
| Operating Characteristics_Maximum operating frequency(Rated load) | 1,800 operations/h |
| Insulation resistance | Between <Input and output terminals (grouped, FE excluded)> and<EDM • coil terminal pins 6, 7, and 8 (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and<EDM • coil terminal pins 1 and 2 (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and<FE>,Between <EDM • coil terminal pins 6, 7, and 8 (grouped)> and <FE>,Between <EDM • coil terminal pins 1 and 2 (grouped)> and <FE> |
| Dielectric strength | Between <Input and output terminals (grouped, FE excluded)> and<EDM • coil terminal pins 6, 7, and 8 (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and<EDM • coil terminal pins 1 and 2 (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and<FE>,Between <EDM • coil terminal pins 6, 7, and 8 (grouped)> and <FE>,Between <EDM • coil terminal pins 1 and 2 (grouped)> and <FE> |
| Reliability_Mechanical Durability | 100,000 min. Inductive load: 24VDC, 2A Resistance load:24VDC, 10A |
| Reliability_Electrical Durability | 10,000,000 min. |
| Ambient operating temperature | -25~55 ℃(with no condensation or icing) |
| Storage temperature | -25 to 65 ℃ |
| Ambient operating humidity | 5 to 85 % max. |
| Storage humidity | 5 to 85 % max. |
| Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude in X, Y, Z directions 2 h each(excluding the front horizontal direction) |
| Shock resistance | 150 m/s2、3 times each in ±X, ±Y, ±Z directions. (excluding the front horizontal direction) |
| Weight | 900 g max |
| Cooling fan | None |
| Degree of protection | IP67, UL Type 1 compliant |
CAD