商品概要

画像をクリックすると大きくなります

DC Blocking Box, Rated current 6 A, For Signal, 8-cores

DC Blocking Box, Rated current 6 A, For Signal, 8-cores

在庫/販売状況

2026/11/12 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 標準在庫機種
在庫状況 〇
標準価格(税別) ¥ 75,000

詳細情報

定格/性能

情報更新:2026/05/27

Product name DC Blocking Box
Rated current 6 A
Rated voltage 24 VDC
Number of connectors(Coil terminals・EDM terminals) M12-A(4 poles)connector×2
Circuits configuration EDM: 1b contact x 2 in series
Input/output contact : 1a setting x 2 in series
Input Conditions_Rated voltage 24 V
Input Conditions_Allowable voltage range 21.6 to 28.0 V
Input Conditions_Rated current 6 A
Output Characteristics_Rated voltage 24 V
Output Characteristics_Allowable voltage range 21.6 to 28.0 V
Output Characteristics_Rated current 6 A
Signal Conditions_A1・A2_Rated voltage 24 V
Signal Conditions_A1・A2_Allowable voltage range 21.6 to 26.4 V
Signal Conditions_A1・A2_Rated current 50 mA
Signal Conditions_A1・A2_Power consumption 1.2 W
Signal Conditions_EDM_Rated voltage 24 V
Signal Conditions_EDM_Allowable voltage range 30 V max.
Signal Conditions_EDM_Rated current 2 A
Electrical Characteristics_Must operate voltage 19.2 V max
Electrical Characteristics_Must release voltage 2.4 V min.
Electrical Characteristics_Resistance(between 13 and 14) 300 mΩ max.
Operating Characteristics_Operating time 20 ms max.
Operating Characteristics_Release time 20 ms max.
Operating Characteristics_Response time 10 ms max.
Operating Characteristics_Maximum operating frequency(Mechanical) 36,000 operations/h
Operating Characteristics_Maximum operating frequency(Rated load) 1,800 operations/h
Insulation resistance Between <Input and output terminals (grouped, FE excluded)> and<Coil terminals (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and <EDM terminals (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and <FE>,Between <Coil terminals (grouped)> and <FE>,Between <EDM terminals (grouped)> and <FE>
Dielectric strength Between <Input and output terminals (grouped, FE excluded)> and<Coil terminals (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and <EDM terminals (grouped)>,Between <Input and output terminals (grouped, FE excluded)> and <FE>,Between <Coil terminals (grouped)> and <FE>,Between <EDM terminals (grouped)> and <FE>
Reliability_Mechanical Durability 100,000 min.
Inductive load: 24VDC, 1A
Resistance load:24VDC, 6A
Reliability_Electrical Durability 10,000,000 min.
Ambient operating temperature -25~55 ℃(with no condensation or icing)
Storage temperature -25 to 65 ℃
Ambient operating humidity 5 to 85 % max.
Storage humidity 5 to 85 % max.
Vibration resistance 10 to 55 Hz, 0.375 mm single amplitude 3 times in X, Y, Z directions 2 h each
Shock resistance 150 m/s2、3 times each in ±X, ±Y, ±Z directions.
Weight 650 g max.
Cooling fan None
Degree of protection IP67, UL Type 1 compliant

CAD

情報更新:2026/4/1

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No