商品概要

画像をクリックすると大きくなります

IP67 Power Supply, Capacity 360 W, Output Connector (2x M12-A, 1x M12-L), IO-Link compatible

IP67 Power Supply, Capacity 360 W, Output Connector (2x M12-A, 1x M12-L), IO-Link compatible

在庫/販売状況

2026/11/11 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 標準在庫機種
在庫状況 〇
標準価格(税別) ¥ 170,000

詳細情報

定格/性能

情報更新:2026/05/27

Degree of protection IP67, UL Type1
Capacity 360 W
Rated output voltage (VDC) 24 VDC
Efficiency 92 % typ. (Power supply section only:94 % typ.)(100 VAC input)
94 % typ. (Power supply section only:96 % typ.)(200 VAC input)
Frequency range 47 to 63 Hz
Input current 2.0 A typ.(200 VAC input)
4.0 A typ.(100 VAC input)
Power factor 0.9 min.
Leakage current 0.5 mA max. (100 VAC input)
1 mA max. (200 VAC input)
Inrush current(for a cold start at 25 ℃) 14 A typ. (200 VAC input)
7 A typ. (100 VAC input)
Voltage variable range 24 to 28 V(adjustable with HMI or IO-Link communication)
Ripple and Noise 130 mV p-p max. (at 20 MHz of bandwidth)
Conditions of Ripple and Noise at rated input and outputs
Input variation influence 0.5 % or less
Conditions of Input variation influence at input 85 to 264 VAC, 100 % load
Load variation influence 4.0 % or less
Conditions of load variation influence at rated input, 0 to 100 % Load
Temperature variation influence 0.05 %/°C max.
Start up time 2,000 ms max
Hold time 45 ms typ. (at rated input and outputs)
Conditions of hold time at rated input and outputs
Series operation No
Parallel operation No
Output indicator Yes (Color: green)
Output voltage indication Display accuracy: 2 % rdg ±1 digit max.
Display range: 16.3 to 30.0 V
Yes
Output current indication Branch output current display range: 0.0 to 4.0 A(M12-A),0.0 to 10.0 A(M12-L)
Branch output peak current display range: 0.0 to 20.0 A
Display accuracy: M12-A 5% FS (4 A) ±1 digit max.,M12-L 5% FS (10 A) ±1 digit max.
Total output current display range: 0.0 to 40.0 A
Yes
Total run time monitor indication Display range:0 to 256 kh(Display functions)
Setting range:0 to 132 kh(in 1kh unit)(Maintenance forecast monitor function)
Undervoltage alarm output Setting range:18.0 to 28.0 V(in 0.1 V unit)
Yes
Dielectric strength 2k VAC for 1 min between (input terminals pins 1 and 3 collectively )and (PE, branch output terminals and IO-Link communications terminals collectively) Cutoff current: 20 mA)
Insulation resistance 100 MΩ min. at 500 VDC between (PE, branch output terminals and IO-Link communication terminals collectively) and (input terminals pins 1 and 3 collectively)
Vibration resistance 10 to 55 Hz, 0.375 mm single amplitude, 2 h each in X, Y, and Z directions , maximum 4.5 G
Shock resistance 150 m/s2 3 times each in ±X, ±Y, ±Z directions.
Ambient operating temperature -25 to 70 °C (with no condensation or icing)
Storage temperature -25 to 85°C
Ambient operating humidity 5 to 95 %
Storage humidity 5 to 95 %
MTBF 36,000 hours min.
Life expectancy 10 years
Cooling fan blank
Weight 1,800 g max

CAD

情報更新:2026/4/1

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件

RoHS/REACH対応状況

情報更新:2026/11/04

S8NR-S36024-A2L1-IL3のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No