商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 600 W, Output voltage 24 V, Covered/DIN track mounting type, Screw terminal block, Uncertified models by BIS Standards
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 36,500 |
詳細情報
Specifications
情報更新:2025/09/04
| Power rating | 600 W | |
|---|---|---|
| Output voltage | 24 VDC | |
| Efficiency | 85 % typ. (at 100 VAC input) 89 % typ. (at 200 VAC input) 90 % typ. (at 230 VAC input) | |
| Input | Rated input voltage | 100 to 240 VAC |
| Allowable input voltage variable range | 85 to 264 VAC (Single-phase) 120 to 350 VDC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 7.7 A typ. (at 100 VAC input) 3.8 A typ. (at 200 VAC input) | |
| Power factor | 0.9 min. | |
| Leakage current | 0.5 mA max. (at 100 VAC input) 1 mA max. (at 200 VAC input) | |
| Inrush current (cold start at 25 ℃) | 14 A typ. (at 100 VAC input) 28 A typ. (at 200 VAC input) | |
| Output | Rated output current | 27 A |
| Output voltage variable range | -10 to +15 % (With V.ADJ) | |
| Ripple | 280 mV(p-p) max. | |
| Static input variation influence | 0.5 % max. | |
| Static load variation influence | 1.0 % max. | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 1000 ms max. (at 100 VAC input) 1000 ms max. (at 200 VAC input) | |
| Hold time | 30 ms typ. (at 100 VAC input) 30 ms typ. (at 200 VAC input) | |
| Additional functions | Overload protection | Yes, automatic reset |
| Overvoltage protection | Yes, Shut off the input voltage and turn on the input again | |
| Overheat protection | Yes, Shut off the input voltage and turn on the input again | |
| Series operation | Yes (Up to 2 Power Supplies with external diode) | |
| Output indicator | Yes (color: green) | |
| Insulation | Dielectric strength | Between all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 20 mA |
| Insulation resistance | Between all output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Altitude | 3000 m max. | |
| Ambient temperature (Operating) | -20 to 70 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 75 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 90 %RH max. | |
| Ambient humidity (Storage) | 90 %RH max. | |
| Reliability | Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Screw terminal | |
| Mounting | DIN track mounting | |
| Cooling fan | Cooling fan Yes | |
| Weight (Main) | 1050 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/09/04

Mounting
情報更新:2025/09/04
Mounting state

Connection diagram
情報更新:2025/09/04
Terminal arrangement

Block diagram

Derating curve
情報更新:2025/09/04