商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 30 W, Output voltage 5 V, Covered/Direct mounting type, Connector
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | - |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/10/21
| Capacity | 30 W |
|---|---|
| Rated output voltage (VDC) | 5 VDC |
| Efficiency | 81% typ.(at 100 VAC input) 81% typ.(at 200 VAC input) 81% typ.(at 230 VAC input) |
| Frequency range | 47 to 450 Hz |
| Input current | 0.43 A typ.(at 200 VAC input) 0.72 A typ.(at 100 VAC input) |
| Leakage current | 0.5 mA max.(at 100 VAC input) 1 mA max.(at 200 VAC input) |
| Inrush current(for a cold start at 25 ℃) | 14 A typ.(at 100 VAC input) 28 A typ.(at 200 VAC input) |
| Rated output current | 6 A |
| Voltage variable range | -10 to +15% (With V.ADJ) |
| Ripple and Noise | 50 mV(p-p) max.(at 100 to 240 VAC input) |
| Input variation influence | 0.5% max. |
| Load variation influence | 1.0% max. |
| Temperature variation influence | 0.05%/℃ max. |
| Start up time | 1000 ms max.(at 100 VAC input) 1000 ms max.(at 200 VAC input) |
| Hold time | 11 ms typ.(at 100 VAC input) 60 ms typ.(at 200 VAC input) |
| Overcurrent detection | Yes, automatic reset |
| Overvoltage protection | Yes, Shut off the input voltage and turn on the input again |
| Overheat protection | No |
| Series operation | Yes (Up to 2 Power Supplies with external diode) |
| Parallel operation | No (However, backup operation is possible, external diodes required.) |
| Output indicator | Yes (color: green) |
| Remote sensing function | No |
| Remote control function | No |
| Dielectric strength | 1 kVAC for 1 min, Cut-off current: 20 mA(Between all output terminals and PE terminals) 2 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and PE terminals) 3 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and all output terminals) |
| Insulation resistance | 100 MΩ min., at 500 VDC(Between all output terminals and all input terminals/PE terminals) |
| Vibration resistance | 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times |
| Altitude | 3000 m max. |
| Ambient operating temperature | -20 to 70 ℃ (with no freezing or condensation) |
| Storage temperature | -25 to 75 ℃ (with no freezing or condensation) |
| Ambient operating humidity | 90% max. |
| Storage humidity | 90% max. |
| Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) |
| Cover or Chassis | Covered type |
| I/O connection | Connector |
| Mounting type | Direct mounting |
| Cooling fan | No |
| Weight | 250 g max. |
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
S8FS-G03005CEについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。