商品概要

画像をクリックすると大きくなります

Smart Power Supply, 480 W, 24 V, 8 branch outputs, Class 2 compatible, Not changeable

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 85,000

詳細情報

Specifications

情報更新:2025/10/14

Power rating480 W
Output voltage24 VDC
Efficiency93 % typ.(Power supply section only: 94% typ.) (at 100 VAC input)
95 % typ.(Power supply section only: 96% typ.) (at 230 VAC input)
InputRated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC
Frequency50/60Hz (47 to 63 Hz)
Rated input current5.2 A typ. (at 100 VAC input)
2.6 A typ. (at 200 VAC input)
Power factor0.9 min.
Leakage current0.5 mA max. (at 100 VAC input)
1 mA max. (at 200 VAC input)
Inrush current (cold start at 25 ℃)14 A typ. (at 100 VAC input)
28 A typ. (at 200 VAC input)
OutputOutput voltage variable range24 to 28 V (With V.ADJ)
Ripple190 mV(p-p) max. Frequency band 20 MHz(At rated input/output)
Static input variation influence0.5 % max. (at 100% load)
Static load variation influence4.0 % max. (at rated input, 0 to 100% load)
Ambient temperature variation influence0.05 %/℃ max.
Start up time600 ms typ.
Hold time30 ms typ. (at rated input and output)
Additional functionsSeries operationNo
Parallel operationNo
Output indicatorYes (color: green)
InsulationDielectric strengthBetween (input terminals group) and (branch output terminals group, input/output signal group): 3 kVAC for 1 min, Detection current: 20 mA
Between all input terminals and PE terminals: 2 kVAC for 1 min, Detection current: 20 mA
Between (Branch output terminals collectively, input/output signals collectively) and (PE): 1 kVAC for 1 min, Detection current: 30 mA
Between (Branch output terminals collectively) and (Input/output signals collectively): 500 VAC for 1 min, Detection current: 20 mA
Between all input signals and all output signals: 500 VAC for 1 min, Detection current: 20 mA
Insulation resistanceBetween (Branch output terminals collectively, input/output signals collectively) and (input terminals collectively, PE): 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Ambient temperature (Operating)-25 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)95 % max.
Ambient humidity (Storage)95 % max.
ReliabilityMTBF36,000 hours min.
Life expectancy10 years
ConstructionCooling fanCooling fan No
Degree of protectionIP20, EN/IEC 60529
Weight (Main)1400 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

Dimension

情報更新:2025/10/14

Connection diagram

情報更新:2025/10/14

Block diagram

Derating curve

情報更新:2025/10/14
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
S8AS2-48024-08SNについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。