商品概要
画像をクリックすると大きくなります
Smart Power Supply, 240 W, 24 V, 6 branch outputs, Class 2 compatible, Changeable
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 64,000 |
詳細情報
Specifications
情報更新:2025/11/04
| Power rating | 240 W | |
|---|---|---|
| Output voltage | 24 VDC | |
| Efficiency | 93 % typ.(Power supply section only: 94% typ.) (at 100 VAC input) 95 % typ.(Power supply section only: 96% typ.) (at 230 VAC input) | |
| Input | Rated input voltage | 100 to 240 VAC |
| Allowable input voltage variable range | 85 to 264 VAC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 2.6 typ. (at 100 VAC input) 1.3 typ. (at 200 VAC input) | |
| Power factor | 0.9 min. | |
| Leakage current | 0.5 mA max. (at 100 VAC input) 1 mA max. (at 200 VAC input) | |
| Inrush current (cold start at 25 ℃) | 14 A typ. (at 100 VAC input) 28 A typ. (at 200 VAC input) | |
| Output | Output voltage variable range | 24 to 28 V (With V.ADJ) |
| Ripple | 80 mV(p-p) max. Frequency band 20 MHz(At rated input/output) | |
| Static input variation influence | 0.5 % max. (at 100% load) | |
| Static load variation influence | 4.0 % max. (at rated input, 0 to 100% load) | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 600 ms typ. | |
| Hold time | 30 ms typ. (at rated input and output) | |
| Additional functions | Series operation | No |
| Parallel operation | No | |
| Output indicator | Yes (color: green) | |
| Insulation | Dielectric strength | Between (input terminals group) and (branch output terminals group, input/output signal group): 3 kVAC for 1 min, Detection current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Detection current: 20 mA Between (Branch output terminals collectively, input/output signals collectively) and (PE): 1 kVAC for 1 min, Detection current: 30 mA Between (Branch output terminals collectively) and (Input/output signals collectively): 500 VAC for 1 min, Detection current: 20 mA Between all input signals and all output signals: 500 VAC for 1 min, Detection current: 20 mA |
| Insulation resistance | Between (Branch output terminals collectively, input/output signals collectively) and (input terminals collectively, PE): 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -40 to 85 ℃ | |
| Ambient humidity (Operating) | 95 % max. | |
| Ambient humidity (Storage) | 95 % max. | |
| Reliability | MTBF | 36,000 hours min. |
| Life expectancy | 10 years | |
| Construction | Terminal type | Push-In Plus Terminal Block |
| Mounting | DIN track mounting | |
| Cooling fan | Cooling fan No | |
| Degree of protection | IP20, EN/IEC 60529 | |
| Weight (Main) | 1050 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/11/04

Connection diagram
情報更新:2025/11/04
Block diagram

Derating curve
情報更新:2025/11/04
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
S8AS2-24024-06Sについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。