商品概要
画像をクリックすると大きくなります
Smart Power Supply, Capacity 240 W, 6 branch outputs, Changeable parameter settings with communications (RS-485)
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中・受注終了予定 推奨代替品を探す |
|---|---|
| 受注終了予定 | 2026年12月 |
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 66,000 |
詳細情報
Specifications
情報更新:2025/11/06
| Power rating | 240 W | |
|---|---|---|
| Output voltage | 24 VDC | |
| Efficiency | 80 % typ. | |
| Input | Rated input voltage | 100 to 240 VAC |
| Allowable input voltage variable range | 85 to 264 VAC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 3.8 A max. (at 100 VAC input) 2.0 A max. (at 200 VAC input) | |
| Power factor | 0.95 min. | |
| Leakage current | 0.5 mA max. (at 100 VAC input) 1 mA max. (at 200 VAC input) | |
| Inrush current (cold start at 25 ℃) | 25 A max. (at 100 VAC input) 50 A max. (at 200 VAC input) | |
| Output | Rated output current | 10 A |
| Output voltage variable range | ±10 % (With V.ADJ) | |
| Ripple | 2 %(p-p) max. (at rated input and output) | |
| Static input variation influence | 0.5 % max. (at 100% load) | |
| Static load variation influence | 4.0 % max. (at rated input, 0 to 100% load) | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 3000 ms max. | |
| Hold time | 20 ms min. (at rated input and output) | |
| Additional functions | Series operation | No |
| Parallel operation | No | |
| Output indicator | Yes (color: green) | |
| Output voltage indication | Yes | |
| Output current indication | Yes | |
| Maintenance forecast monitor | Output: Yes (photoswitch output, 30 VDC max., 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max.) | |
| Undervoltage alarm | Output: Yes (photoswitch output, 30 VDC max., 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max.) Indication: Yes | |
| Communications | Yes (RS-485) | |
| Insulation | Dielectric strength | Between all input terminals and all branch outputs/all I/O signals/all communications terminals: 3 kVAC for 1 min, Detection current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Detection current: 20 mA Between all branch outputs/all I/O signals/all communications and PE terminals: 1 kVAC for 1 min, Detection current: 20 mA Between all branch outputs/all I/O signals and all communications terminals: 500 VAC for 1 min, Detection current: 20 mA Between all I/O signals and all communications: 500 VAC for 1 min, Detection current: 20 mA Between all input signals and all output signals: 500 VAC for 1 min, Detection current: 20 mA |
| Insulation resistance | Between all branch outputs/all I/O signals/all communications terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Ambient temperature (Operating) | -10 to 60 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Ambient humidity (Storage) | 25 to 90 % | |
| Reliability | Life expectancy | 10 years (at rated input, a load rate of 50% load, under the temperature of 40 ℃, standard mounting) |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Screw terminal, Screwless terminal | |
| Mounting | DIN track mounting | |
| Weight (Main) | 1600 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/11/06

Connection diagram
情報更新:2025/11/06
Block diagram

Derating curve
情報更新:2025/11/06