商品概要
画像をクリックすると大きくなります
DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness: 38 mm, Low speed, Lead-wire type
在庫/販売状況
2025/09/04 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | △ |
標準価格(税別) | ¥ 8,350 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
Motor type | Brushless DC motor |
---|---|
Rotation speed | Low speed |
Size | 120 x 120 x t38 mm |
Rated voltage | 24 VDC |
Permitted voltage fluctuation range | 14 to 27.6 V |
Rated current (Nominal value) | 0.11 A |
Rated input (Nominal value) | 2.64 W |
Rated rotational speed (Nominal value) | 1950 r/min |
Max. flow rate (Nominal value) | 2.1 m3/min |
Max. static pressure (Nominal value) | 39.6 Pa |
Noise (Nominal value) | 32 dB |
Protection | Restraint burnout protection (Current blocking function) Power supply lead wire reverse polarity protection |
Ambient temperature | Operating: -20 to 70 ℃ (with no icing) Storage: -30 to 70 ℃ (with no icing) |
Ambient humidity | Operating: 20 to 85 % |
Insulation class | Class E (UL class A) |
Insulation registance | Between lead wire conductor and frame: 10 MΩ min. (at 500 VDC) |
Material | Frame: PBT/ABS alloy (UL94V-0) Blades: PPHOX (UL94V-1) |
Bearings | Ball bearing |
Weight | Approx. 330 g |
Dimensions
情報更新:2024/08/08

Characteristics
情報更新:2024/08/08