商品概要

画像をクリックすると大きくなります

DC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness: 25 mm, High speed, Lead-wire type

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 6,600

詳細情報

Ratings/Performance

情報更新:2024/08/08

Motor typeBrushless DC motor
Rotation speedHigh speed
Size120 x 120 x t25 mm
Rated voltage24 VDC
Permitted voltage fluctuation range20.4 to 27.6 V
Rated current (Nominal value)0.47 A
Rated input (Nominal value)11.28 W
Rated rotational speed (Nominal value)4100 r/min
Max. flow rate (Nominal value)3.68 m3/min
Max. static pressure (Nominal value)120 Pa
Noise (Nominal value)51 dB
ProtectionRestraint burnout protection (Current blocking function)
Power supply lead wire reverse polarity protection
Ambient temperatureOperating: -20 to 70 ℃ (with no icing)
Storage: -30 to 70 ℃ (with no icing)
Ambient humidityOperating: 20 to 85 %
Insulation classClass E (UL class A)
Insulation registanceBetween lead wire conductor and frame: 10 MΩ min. (at 500 VDC)
MaterialFrame: PBT/ABS alloy (UL94V-0)
Blades: PPHOX (UL94V-1)
BearingsBall bearing
WeightApprox. 280 g

Dimensions

情報更新:2024/08/08

Characteristics

情報更新:2024/08/08
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No