商品概要
画像をクリックすると大きくなります
DC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness: 25 mm, High speed, Lead-wire type
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 6,200 |
詳細情報
定格/性能
情報更新:2025/10/20
| Motor type | Brushless DC motor |
|---|---|
| Rotation speed | High speed |
| Size | 92 x 92 x t25 mm |
| Rated voltage | 24 VDC |
| Operating voltage range | 12 to 27.6 V |
| Rated current | 0.15 A |
| Rated input | 3.6 W |
| Rated rotation speed | 3550 r/min |
| Max. flow rate | 1.66 m3/min |
| Maximum static pressure | 56.1 Pa |
| Noise | 39 dB |
| Protection method | Power supply lead wire reverse polarity protection Restraint burnout protection (Current blocking function) |
| Ambient operating temperature | -20 to 70 ℃ (with no icing) |
| Ambient strage temperature | -30 to 70 ℃ (with no icing) |
| Ambient operating humidity | 20 to 85% |
| Insulation class | Class E (UL class A) |
| Insulation resistance | 10 MΩ min. (at 500 VDC)(Between lead wire conductor and frame) |
| Materials | PBT/ABS alloy (UL94V-0)(Frame) PPHOX (UL94V-1)(Blades) |
| Bearings | Ball bearing |
| Weight | Approx. 100 g |