商品概要
画像をクリックすると大きくなります
G5 Series AC Servo Drive, Analog input/Pulse train input type, Applicable servomotor capacity: 5 kW, Power Supply voltage: 200 VAC
在庫/販売状況
2026/03/23 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 560,000 |
詳細情報
定格/性能
情報更新:2025/10/21
| Product name | AC Servo Drive, Analog input/Pulse train input type |
|---|---|
| Series Discription | G5 Series |
| Drive type | Puls;Analog |
| Power supply voltage | Three-phase 200 to 230 VAC (170 to 253 V) 50/60 Hz (Main circuit) |
| Power supply voltage | Single-phase 200 to 230 VAC (170 to 253 V) 50/60 Hz (Control circuit) |
| Rated current | 21.6 A |
| Continuous output current | 33 A(rms) |
| Power capacity | 7.5 kVA |
| Heat generated | 328 W (Main circuit) |
| Heat generated | 13 W (Control circuit) |
| Control mode | Position control;Speed control;Torque control |
| Maximum applicable motor capacity | 5000 W max. |
| Ambient operating temperature | 0 to 55 ℃ |
| Ambient operating humidity | 85% max. (with no condensation) |
| Ambient strage temperature | -20 to 65 ℃ |
| Ambient strage humidity | 85% max. (with no condensation) |
| Vibration resistance | 10 to 60 Hz, Acceleration of 5.88 m/s2 max. (Not to be run continuously at a resonance point) |
| Insulation resistance | 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and FG) |
| Dielectric strength | 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and FG) |
| Degree of protection | Built into panel |
| Width | 130 mm |
| Height | 250 mm |
| Depth | 212 mm |
| Weight | Approx. 4.8 kg(Main Unit) |