商品概要

画像をクリックすると大きくなります

G5 Series AC Servo Drive with Built-in MECHATROLINK-II Communications, Applicable servomotor capacity: 2 kW, Power Supply voltage: 200 VAC

在庫/販売状況

2026/03/23 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 415,000

詳細情報

定格/性能

情報更新:2025/10/21

Applicable Reactor 3G3AX-AL2055
Product name AC Servo Drive, Built-in MECHATROLINK-II Communications
Series Discription G5 Series
Drive type MECATROLINK-II
Power supply voltage Three-phase 200 to 230 VAC (170 to 253 V) 50/60 Hz (Main circuit)
Power supply voltage Single-phase 200 to 230 VAC (170 to 253 V) 50/60 Hz (Control circuit)
Rated current 11.8 A
Continuous output current 13.4 A(rms)
Power capacity 3.3 kVA
Heat generated 139 W (Main circuit)
Heat generated 10 W (Control circuit)
Control mode Position control;Speed control;Torque control
Maximum applicable motor capacity 2000 W max.
Ambient operating temperature 0 to 55 ℃
Ambient operating humidity 85% max. (with no condensation)
Ambient strage temperature -20 to 65 ℃
Ambient strage humidity 85% max. (with no condensation)
Vibration resistance 10 to 60 Hz, Acceleration of 5.88 m/s2 max. (Not to be run continuously at a resonance point)
Insulation resistance 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and FG)
Dielectric strength 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and FG)
Degree of protection Built into panel
Width 86 mm
Height 198 mm
Depth 195 mm
Weight Approx. 2.7 kg(Main Unit)

CAD

情報更新:2014/2/3

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
R88D-KN20H-ML2についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。