商品概要

画像をクリックすると大きくなります

G5 Series AC Servo Drive with Built-in EtherCAT Communications, Applicable servomotor capacity: 200 W, Power Supply voltage: 200 VAC

在庫/販売状況

2026/03/24 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 193,000

詳細情報

定格/性能

情報更新:2025/10/21

Product name AC Servo Drive, EtherCAT Compatible Servo Drives
Series Discription G5 Series
Drive type EtherCAT
Power supply voltage Single-phase 200 to 240 VAC (170 to 264 V) 50/60 Hz (Main circuit)
Three-phase 200 to 240 VAC (170 to 264 V) 50/60 Hz (Main circuit)
Power supply voltage Single-phase 200 to 240 VAC (170 to 264 V) 50/60 Hz (Control circuit)
Rated current 1.3 A(Three-phase)
2.4 A(Single-phase)
Continuous output current 1.6 A(rms)
Power capacity 0.5 kVA
Heat generated 19 W(Three-phase)(Main circuit)
23 W(Single-phase)(Main circuit)
Heat generated 4 W (Control circuit)
Control mode Position control;Speed control;Torque control
Maximum applicable motor capacity 200 W max.
Applicable Reactor 3G3AX-DL2004 (at single-phase input);3G3AX-AL2025 (at three-phas input)
Ambient operating temperature 0 to 55 ℃
Ambient operating humidity 85% max. (with no condensation)
Ambient strage temperature -20 to 65 ℃
Ambient strage humidity 85% max. (with no condensation)
Vibration resistance 10 to 60 Hz, Acceleration of 5.88 m/s2 max. (Not to be run continuously at a resonance point)
Insulation resistance 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and FG)
Dielectric strength 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and FG)
Degree of protection Built into panel
Width 40 mm
Height 150 mm
Depth 132 mm
Weight Approx. 0.8 kg(Main Unit)

CAD

情報更新:2011/2/1

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No