商品概要

画像をクリックすると大きくなります

AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38 mm, High speed, Lead-wire type, 230 VAC

在庫/販売状況

2026/02/20 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 8,050

詳細情報

Ratings/Performance

情報更新:2025/11/12

Motor typeSingle-phase shading coil induction motor (2-pole, open type)
Rotation speedHigh speed
Size150 dia. x 38 mm
Rated voltage230 VAC
Permitted voltage fluctuation range85% to 110% of rated voltage
Rated current (Nominal value)50 Hz: 0.220 A
60 Hz: 0.190 A
Rated input (Nominal value)50 Hz: 50 W
60 Hz: 48 W
Rated rotational speed (Nominal value)50 Hz: 2650 r/min
60 Hz: 3100 r/min
Max. flow rate (Nominal value)50 Hz: 4.8 m3/min
60 Hz: 5.7 m3/min
Max. static pressure (Nominal value)50 Hz: 104 Pa
60 Hz: 107 Pa
Noise (Nominal value)50 Hz: 56 dB
60 Hz: 58 dB
ProtectionThermal protection
Ambient temperatureOperating: -20 to 70 ℃ (with no icing)
Storage: -40 to 85 ℃ (with no icing)
Ambient humidityOperating: 25 to 85 %
Insulation classIEC class B (130 ℃)
UL class A (105 ℃)
Insulation registanceBetween all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC)
MaterialFrame: Aluminum diecast
Blades: Steel plate (Black coating)
BearingsBall bearing
WeightApprox. 840 g

Dimensions

情報更新:2025/11/12

Characteristics

情報更新:2025/11/12
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
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No