商品概要
画像をクリックすると大きくなります
AC Axial Fans, Metal blades type, 150 dia., Frame thickness 38 mm, High speed, Lead-wire type, 200 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 8,050 |
詳細情報
Ratings/Performance
情報更新:2025/11/12
| Motor type | Single-phase shading coil induction motor (2-pole, open type) |
|---|---|
| Rotation speed | High speed |
| Size | 150 dia. x 38 mm |
| Rated voltage | 200 VAC |
| Permitted voltage fluctuation range | 85% to 110% of rated voltage |
| Rated current (Nominal value) | 50 Hz: 0.260 A 60 Hz: 0.220 A |
| Rated input (Nominal value) | 50 Hz: 50 W 60 Hz: 48 W |
| Rated rotational speed (Nominal value) | 50 Hz: 2650 r/min 60 Hz: 3100 r/min |
| Max. flow rate (Nominal value) | 50 Hz: 4.8 m3/min 60 Hz: 5.7 m3/min |
| Max. static pressure (Nominal value) | 50 Hz: 104 Pa 60 Hz: 107 Pa |
| Noise (Nominal value) | 50 Hz: 56 dB 60 Hz: 58 dB |
| Protection | Thermal protection |
| Ambient temperature | Operating: -20 to 70 ℃ (with no icing) Storage: -40 to 85 ℃ (with no icing) |
| Ambient humidity | Operating: 25 to 85 % |
| Insulation class | IEC class B (130 ℃) UL class A (105 ℃) |
| Insulation registance | Between all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC) |
| Material | Frame: Aluminum diecast Blades: Steel plate (Black coating) |
| Bearings | Ball bearing |
| Weight | Approx. 840 g |
Dimensions
情報更新:2025/11/12

Characteristics
情報更新:2025/11/12