商品概要

画像をクリックすると大きくなります

AC Axial Fans, Metal blades type, 120 x 120 mm, Frame thickness 38 mm, High speed, Terminal type, 100 VAC

在庫/販売状況

2026/02/27 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 6,100

詳細情報

Ratings/Performance

情報更新:2025/11/12

Motor typeSingle-phase shading coil induction motor (2-pole, open type)
Rotation speedHigh speed
Size120 x 120 x t38 mm
Rated voltage100 VAC
Permitted voltage fluctuation range85% to 110% of rated voltage
Rated current (Nominal value)50 Hz: 0.240 A
60 Hz: 0.210 A
Rated input (Nominal value)50 Hz: 17 W
60 Hz: 16 W
Rated rotational speed (Nominal value)50 Hz: 2700 r/min
60 Hz: 3100 r/min
Max. flow rate (Nominal value)50 Hz: 2.6 m3/min
60 Hz: 2.9 m3/min
Max. static pressure (Nominal value)50 Hz: 80 Pa
60 Hz: 62 Pa
Noise (Nominal value)50 Hz: 42 dB
60 Hz: 46 dB
ProtectionImpedance protection
Ambient temperatureOperating: -20 to 70 ℃ (with no icing)
Storage: -40 to 85 ℃ (with no icing)
Ambient humidityOperating: 25 to 85 %
Insulation classIEC class B (130 ℃)
cULus class B (130 ℃)
Insulation registanceBetween all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC)
MaterialFrame: Aluminum diecast
Blades: Steel plate (Black coating)
BearingsBall bearing
WeightApprox. 540 g

Dimensions

情報更新:2025/11/12

Characteristics

情報更新:2025/11/12
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
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No