商品概要
画像をクリックすると大きくなります
SMARTSTEP 2 AC Servo Drive, Pulse-string input, Applicable servomotor capacity: 200 W, Single-phase 100 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中・受注終了予定 推奨代替品を探す |
|---|---|
| 受注終了予定 | 2027年3月 |
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 81,500 |
詳細情報
定格/性能
情報更新:2025/10/21
| Product name | AC Servo Drive |
|---|---|
| Drive type | Puls |
| Continuous output current | 2.5 A(rms) |
| Momentary maximum output current | 7.5 A(rms) |
| Power supply voltage | Single-phase 100 to 115 VAC (85 to 126 V) 50/60 Hz |
| Rated current | 3.7 A |
| Heat generated | 22 W |
| Control method | All-digital servo |
| Control mode | Position control |
| Inverter method | IGBT-driven PWM method |
| PWM frequency | 6 kHz max. |
| Maximum response frequency (command pulses) | Line driver: 500 kpps, Open collector: 200 kpps |
| Maximum applicable motor capacity | 200 W max. |
| Ambient operating temperature | 0 to 55 ℃ |
| Ambient operating humidity | 90% max. (with no condensation) |
| Ambient strage temperature | -20 to 65 ℃ |
| Ambient strage humidity | 90% max. (with no condensation) |
| Vibration resistance | 10 to 60 Hz, Acceleration of 5.9 m/s2 (0.6G) max. |
| Shock resistance | Acceleration of 19.6 m/s2 max., 3 times each in X, Y, and Z directions |
| Insulation resistance | 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and FG) |
| Dielectric strength | 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and FG) |
| Degree of protection | Built into panel (IP10) |
| Width | 40 mm |
| Height | 140 mm |
| Depth | 110.1 mm |
| Weight | Approx. 0.42 kg(Main Unit) |