商品概要
画像をクリックすると大きくなります
Front Mounting Socket, 8-pin, Screw terminal, DIN track mounting or screw mounting
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 530 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 8 pin |
| Function | Terminal cover structure |
| Rated carry current | 10 A |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of different polarity: 2250 VAC 1 min Between contact terminals of same polarity: 2250 VAC 1 min 2250 VAC 1 min |
| Connection method | Screw terminal |
| Mounting method | DIN track mounting Screw mounting |
| Weight | Approx. 32 g |
| Sold separate | Terminal Cover: PYCZ-C08 |