商品概要
画像をクリックすると大きくなります
Front Mounting Socket, 8-pin, Screwless clamp termina
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 775 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 8 pin |
| Rated carry current | 10 A (Ambient temperature: 55 ℃ max.) |
| Ambient temperature range (Operating) | -55 to 70 ℃ |
| Ambient humidity range (Operating) | 5 to 85 % |
| Insulation resistance | Between contact terminals of different polarity: 1000 MΩ min. (at 500 VDC) Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) Between coil and contact terminals: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of different polarity: 2000 VAC 1 min Between contact terminals of same polarity: 2000 VAC 1 min Between coil and contact terminals: 2000 VAC 1 min |
| Connection method | Screw-less terminal |
| Mounting method | DIN track mounting |
| Weight | Approx. 46 g |
| Sold separate | Release bar: PYCM-08S Label: R99-11 Short Bar (Red): PYDM-08SR Short Bar (Blue): PYDM-08SB |