商品概要
画像をクリックすると大きくなります
Back Mounting Socket, 6-pole, PCB terminal
在庫/販売状況
2026/03/09 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Application | Back Connecting |
|---|---|
| Number of Pin | 14 pin |
| Indicators | None |
| Rated carry current | 6 A |
| Ambient temperature range (Operating) | -40 to 85 ℃ |
| Ambient humidity range (Operating) | 5 to 85 % |
| Insulation resistance | Between contact terminals of different polarity: 1000 MΩ min. (at 500 VDC) Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) Between coil and contact terminals: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of different polarity: 2500 VAC 1 min Between contact terminals of same polarity: 1500 VAC 1 min Between coil and contact terminals: 2500 VAC 1 min |
| Mounting method | PCB mounting |
| Terminal type | PCB terminal |
| Weight | Approx. 10 g |