商品概要
画像をクリックすると大きくなります
Front Mounting Socket, 14-pin, Screw terminals, with LED indicator, DIN track mounting or screw mounting, 110 VDC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Application | Front connecting |
|---|---|
| Number of Pin | 14 pin |
| Indicators | Equipped |
| Rated voltage | 110 VDC |
| Rated carry current | 6 A |
| Ambient temperature range (Operating) | -20 to 70 ℃ |
| Ambient humidity range (Operating) | 25 to 85 % |
| Insulation resistance | Between contact terminals of different polarity: 1000 MΩ min. (at 500 VDC) Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) Between coil and contact terminals: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of different polarity: 2500 VAC 1 min Between contact terminals of same polarity: 1500 VAC 1 min Between coil and contact terminals: 2500 VAC 1 min |
| Connection method | Screw terminal |
| Mounting method | DIN track mounting Screw mounting |
| Weight | Approx. 59 g |
| Sold separate | Mounting track: PFP-100N, PFP-50N End Plate: PFP-M Spacer: PFP-S |
RoHS/REACH対応状況
情報更新:2026/4/01
P7SA-14F-ND DC110のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。