商品概要

画像をクリックすると大きくなります

Front Mounting Socket, 10-pin, Push-In Plus Terminal, with LED indicator, DIN track mounting or screw mounting, 24 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings/Performance

情報更新:2024/08/08

ApplicationFront connecting
Number of Pin10 pin
IndicatorsEquipped
Rated voltage24 VDC
Rated carry current6 A
Ambient temperature range (Operating)-20 to 70 ℃
Ambient humidity range (Operating)25 to 85 %
Insulation resistanceBetween contact terminals of different polarity: 1000 MΩ min. (at 500 VDC)
Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC)
Between coil and contact terminals: 1000 MΩ min. (at 500 VDC)
Dielectric strengthBetween contact terminals of different polarity: 2500 VAC 1 min
Between contact terminals of same polarity: 1500 VAC 1 min
Between coil and contact terminals: 4000 VAC 1 min
Connection methodPush-In Plus Terminal Block
Mounting methodDIN track mounting
WeightApprox. 58 g
Sold separateMounting track: PFP-100N, PFP-50N
End Plate: PFP-M
Spacer: PFP-S
Short Bar: XW5S-P2.5-2BL, XW5S-P2.5-2RD, XW5S-P2.5-2YL, XW5S-P2.5-3BL, XW5S-P2.5-3RD, XW5S-P2.5-3YL, XW5S-P2.5-4BL, XW5S-P2.5-4RD, XW5S-P2.5-4YL
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No