商品概要
画像をクリックすると大きくなります
Front Connecting Square Socket, 5-pin, Screw terminal, DIN Track/Screw mounting, Finger protection
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 480 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 5 pin |
| Function | Finger protection |
| Rated carry current | 10 A |
| Insulation resistance | Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of same polarity: 1000 VAC 1 min 4000 VAC 1 min |
| Connection method | Screw terminal |
| Mounting method | DIN track mounting Screw mounting |
| Weight | Approx. 30 g |
| Sold separate | Short Bar: P2DN-6.8-100S,P2DN-15.7-100S Terminal Cover: P2DN-CP100 |