商品概要
画像をクリックすると大きくなります
Front Connecting Square Socket, 8-pin, No screw terminal, DIN Track mounting
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 715 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 8 pin |
| Rated carry current | 5 A |
| Ambient temperature range (Operating) | -40 to 70 ℃ |
| Ambient humidity range (Operating) | 5 to 85 % |
| Insulation resistance | Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) 1000 MΩ min. (at 500 VDC) Between contact terminals of different polarity: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of same polarity: 1000 VAC 1 min 4000 VAC 1 min Between contact terminals of different polarity: 3000 VAC 1 min |
| Connection method | Screw-less terminal |
| Mounting method | DIN track mounting |
| Weight | Approx. 40 g |
| Sold separate | Release bar: P2CM-S Nameplates: R99-11 Short bar (red): P2RM-SR Short bar (blue): P2RM-SB |