商品概要
画像をクリックすると大きくなります
Back Connecting Square Sockets, 8-pin (2-pole), Solder terminal
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 176 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Back Connecting |
|---|---|
| Number of Pin | 8 pin |
| Rated carry current | 5 A |
| Insulation resistance | Between contact terminals of same polarity: 1000 MΩ min. (at 500 VDC) Between ground terminals: 1000 MΩ min. (at 500 VDC) 1000 MΩ min. (at 500 VDC) Between contact terminals of different polarity: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of same polarity: 1000 VAC 1 min Between ground terminals: 1500 VAC 1 min 4000 VAC 1 min Between contact terminals of different polarity: 3000 VAC 1 min |
| Connection method | Screw terminal |
| Terminal type | Solder terminal |
| Weight | Approx. 5 g |
| Minimum order quantity | 10 piece |