商品概要
画像をクリックすると大きくなります
Front Mounting Socket, 11-pin, With Finger protection
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 920 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 11 pin |
| Function | Finger protection |
| Rated carry current | 5 A |
| Insulation resistance | Between terminals: 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between terminals: 2000 VAC 1 min |
| Connection method | Screw terminal |
| Mounting method | DIN track mounting Screw mounting |
| Minimum order quantity | 10 piece |
| Sold separate | Mounting track: PFP-100N, PFP-50N End Plate: PFP-M Spacer: PFP-S |