商品概要

画像をクリックすると大きくなります

Advanced Temperature Control Unit, 8 points, Standard control

在庫/販売状況

2026/03/24 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 280,000

詳細情報

Ratings / Performance

情報更新:2024/08/08

Ratings and Specifications

Number of Channels8 CH
External connection methodMIL connector (34-poles x 2)
Input typeTemperature Sensor, CT input
I/O refreshing methodFree-Run refreshing
NX Unit power consumptionConnected to a CPU Unit: 1.95 W max.
Connected to Communications Coupler Unit: 1.65 W max.
Isolation methodBetween sensor inputs and internal circuitry: Transformer for power supply and digital isolator for signals.
Between inputs: Transformer for power supply and digital isolator for signals.
Between internal circuits and CT input: Not isolated
Between control outputs and internal circuits: Photocoupler (voltage output)
Between control outputs: Not isolated
Heater burnout alarmEquipped
InputTemperature inputK, J, T, E, L, U, N, R, S, B, C/W, PLⅡ, Pt100 (Three-wires) , JPt100 (Three-wires) , Pt1000 (Three-wires) , Current (4 to 20 mA, 0 to 20 mA) , Voltage (1 to 5 V, 0 to 5 V, 0 to 10 V)
Influence of conductor resistanceThermocouple input: 0.1 ℃/Ω (100 Ω or less per conductor)
Platinum resistance thermometer input: 0.06 ℃/Ω (20 Ω or less per conductor)
Conversion time50 ms/Unit
Input detection current0.25 mA
ResolutionSensor inputs: 0.1 ℃ max. (0.01 ℃ max. at input type Thermocouple K (-50 to 700 ℃) and Pt100 (-200 to 500 ℃) only)
CT input: 0.1 A
OutputNumber of outputs8 point
Rated voltage24 VDC
Operating Load Voltage Range12 to 28.8 VDC
Output typeVoltage output (for driving SSR)
Internal I/O common processingPNP
Maximum load current21 mA/point, 168 mA/Unit
Insulation resistanceBetween isolated circuits: 20 MΩ min. (100 VDC)
Dielectric strengthBetween isolated circuits: 510 VAC 1 min, leakage current 5 mA max.
Vibration resistanceConforms to IEC60068-2-6, 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz acceleration 9.8 m/s2, each in X, Y, and Z directions for 100 min (10 sweeps of 10 min each = 100 min total)
Shock resistanceConforms to IEC60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions
Noise immunityConforms to IEC61000-4-4, 2 kV on power supply line
Ambient temperature (Operating)0 to 55 ℃
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)10 to 95 % (with no freezing or condensation)
Overvoltage categoryCategory II: Meets IEC 61010-2-201
EMC immunity levelZone B
GroundLess than 100 Ω
Mounting methodDIN track mounting
Weight130 g max.
Sold separatelyCold junction sensors: NX-AUX03
Current Transformer (CT): E54-CT1/E54-CT1L/E54-CT3/E54-CT3L
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No