商品概要
画像をクリックすると大きくなります
Relay Circuit Unit (Contact Annunciator), Operation: Nonlocking, Alarm: NC, With auxiliary contacts, 100/110 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 6,850 |
詳細情報
Ratings / Performance
情報更新:2024/07/25
Ratings
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 100 VAC 50 Hz 11.7 mA 100 VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA |
| Coil resistance | 3750 Ω | |
| Operate voltage (Set voltage) | 80 % max. | |
| Release voltage (Reset voltage) | 30 % min. | |
| Maximum voltage | 110 % | |
| Power consumption | Approx. 0.9 to 1.1 VA 60 Hz | |
| Contact | Contact rated load | 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) |
| Max. contact voltage | 250 VAC 125 VDC | |
| Max. contact current | AC: 3 A DC: 3 A | |
| Maximum switching power | 660 VA (Resistive load) 176 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 36 W (Inductive load (L/R = 7 ms)) | |
| Contact method | Single | |
| Contact material | Ag | |
Performance
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | 1800 time/hour |
| Insulation resistance | Between contacts of different polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contacts of different polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 50 million operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 1 mA (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -10 to 40 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Mounting method | Socket |
| Applicable socket | PF113A/ PL11/ PL11-Q/ PLE11-0 |
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
| Yes | No | No | No | No | No |