商品概要
画像をクリックすると大きくなります
Power relay, With operation indicator, 4 poles, With Case, Plug-In terminal, 24 VAC
在庫/販売状況
2025/09/12 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 7,850 |
詳細情報
- Ratings / Performance
- Dimensions
- Terminal arrangement and internal connection
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/06/19
Ratings
Operating indicator | LED | |
---|---|---|
Degree of protection | Closed type (cover) | |
Terminal structure | Plug-in terminal | |
Coil | Coil ratings | 24 VAC 50 Hz 255 mA 24 VAC 60 Hz 220 mA |
Coil resistance | 8.5 Ω | |
Operate voltage (Set voltage) | 80 % max. | |
Release voltage (Reset voltage) | 25 % min. (50 Hz) 30 % min. (60 Hz) | |
Maximum voltage | 110 % | |
Power consumption | Approx. 6.3 VA Initial/Approx. 5.1 VA Rating | |
Contact | Contact rated load | 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) |
Max. contact voltage | 250 VAC 250 VDC | |
Max. contact current | AC: 7.5 A DC: 7.5 A | |
Maximum switching power | 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) | |
Contact form | 4PDT | |
Contact method | Single | |
Contact material | Ag |
Performance
Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
---|---|
Operating time | 25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
Reset time | 30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
Maximum operating frequency | Mechanical: 7200 time/hour Rated load: 1800 time/hour |
Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min |
Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
Shock resistance (destruction) | 1000 m/s2 |
Shock resistance (Malfunction) | 100 m/s2 |
Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 7,200 operations/h) |
Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 5 to 85 % |
Mounting method | Socket |
Applicable socket | 14PFA/ PL15 |
Dimensions
情報更新:2025/06/19
Outline drawing

Terminal arrangement and internal connection
情報更新:2025/06/19
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/06/19
Electrical life curve