商品概要
画像をクリックすると大きくなります
General-purpose Relay, DPDT, Plug-in Terminal, Mechanical indicator, Non-standard connections, 24 VAC
在庫/販売状況
2026/02/18 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 2,650 |
詳細情報
- Ratings / Performance
- Dimensions
- Terminal arrangement and internal connection
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/06/17
Ratings
| Operating indicator | Mechanical indicator | |
|---|---|---|
| Degree of protection | Closed type (cover) | |
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 24 VAC 50 Hz 110 mA 24 VAC 60 Hz 96.3 mA |
| Coil resistance | 48.4 Ω | |
| Operate voltage (Set voltage) | 80 % max. | |
| Release voltage (Reset voltage) | 25 % min. (50 Hz) 30 % min. (60 Hz) | |
| Maximum voltage | 110 % | |
| Power consumption | Approx. 2.7 VA 50 Hz/Approx. 2.3 VA 60 Hz | |
| Contact | Contact rated load | 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) |
| Max. contact voltage | 250 VAC 250 VDC | |
| Max. contact current | AC: 10 A DC: 10 A | |
| Maximum switching power | 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 W (NO contact: Resistive load) 150 W (NC contact: Resistive load) | |
| Contact form | DPDT | |
| Contact method | Single | |
| Contact material | Ag alloy | |
Performance
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2500 VAC 50/60 Hz 1 min Between contacts of different polarity: 2500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 1,800 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 10 mA (failure level: Preference value, Switching frequency: 30 operations per minute) |
| Ambient temperature (Operating) | -40 to 60 ℃ |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 90 g |
| Mounting method | Socket |
| Applicable socket | PF083A-E/ PF083A |
Dimensions
情報更新:2025/06/17
Outline drawing

Terminal arrangement and internal connection
情報更新:2025/06/17
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/06/17
Switching capacities