商品概要
画像をクリックすると大きくなります
Compact Power Relay, Bifurcated contacts, 3 poles, Encased, Plug-in terminal, 200/220 VAC
在庫/販売状況
2026/03/26 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 3,700 |
詳細情報
- Ratings / Performance
- Dimensions
- Terminal arrangement and internal connection
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/03/17
Ratings
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 200 VAC 50 Hz 13.6 mA 200 VAC 60 Hz 11.5 mA 220 VAC 50 Hz 14.9 mA 220 VAC 60 Hz 12.7 mA |
| Coil resistance | 5900 Ω | |
| Power consumption | Approx. 2.3 to 2.8 VA 60 Hz | |
| Contact | Contact rated load | 220 VAC 3 A (Resistive load) 220 VAC 1.2 A (Inductive load (cosφ = 0.4)) 24 VDC 2 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) |
| Max. contact voltage | 250 VAC 250 VDC | |
| Max. contact current | AC: 3 A DC: 3 A | |
| Maximum switching power | 660 VA (Resistive load) 260 VA (Inductive load (cosφ = 0.4)) 48 W (Resistive load) 35 W (Inductive load (L/R = 7 ms)) | |
| Contact form | 3PDT | |
| Contact method | Bifurcated | |
| Contact material | AgNi | |
Performance
| Contact resistance | 25 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 1500 VAC 50/60 Hz 1 min Between contacts of different polarity: 1500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 100 µA (failure level: Preference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -10 to 40 ℃ |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 85 g |
| Mounting method | Socket |
| Applicable socket | PF113A/ PF113A-E/ PL11/ PL11-Q/ PLE11-0 |
Dimensions
情報更新:2025/03/17
Outline drawing

Terminal arrangement and internal connection
情報更新:2025/03/17
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/03/17
Electrical life curve