商品概要

画像をクリックすると大きくなります

Compact Power Relay, Standard model, 2 poles, Encased, Plug-in terminal, 100/110 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,200

詳細情報

Ratings / Performance

情報更新:2025/03/17

Ratings

Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings100 VAC 50 Hz 22.4 mA
100 VAC 60 Hz 19 mA
110 VAC 50 Hz 24.7 mA
110 VAC 60 Hz 21 mA
Coil resistance1620 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % min.
Maximum voltage110 %
Power consumptionApprox. 1.9 to 2.4 VA 60 Hz
ContactContact rated load220 VAC 5 A (Resistive load)
220 VAC 2 A (Inductive load (cosφ = 0.4))
24 VDC 3 A (Resistive load)
24 VDC 2.5 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power1100 VA (Resistive load)
440 VA (Inductive load (cosφ = 0.4))
72 W (Resistive load)
60 W (Inductive load (L/R = 7 ms))
Contact formDPDT
Contact methodSingle
Contact materialAg

Performance

Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)5,000,000 operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate1 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 40 ℃
Ambient humidity (Operating)5 to 85 %
WeightApprox. 85 g
Mounting methodSocket
Applicable socketPF083A/ PF083A-E/ PL08/ PL08-Q/ PLE08-0

Dimensions

情報更新:2025/03/17

Outline drawing

Terminal arrangement and internal connection

情報更新:2025/03/17

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/03/17

Electrical life curve
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
No No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No