商品概要
画像をクリックすると大きくなります
Indicator (22-dia.), Plastic flat, Button color: Green, IP66, Screw terminal block, LED lamp color: Green, LED Lamp voltage: 200/220/230/240 VAC/VDC
在庫/販売状況
2026/02/17 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 895 |
詳細情報
Ratings
情報更新:2024/07/25
| Type | Indicator | |
|---|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | |
| Operating portion | Shape of lamp unit | Plastic flat |
| Color of lamp unit | Green | |
| Transparency/Opacity | Transparent | |
| Lamp | Method of lamp unit | LED lamp |
| Lamp color | Green | |
| Rated voltage | 200 VAC, 220 VAC, 230 VAC, 240 VAC | |
| Operating voltage | 200 VAC±10% 220 VAC±10% 230 VAC±10% 220 to 250 VAC | |
| Rated current | 5 mA | |
| Terminal specifications | Screw terminal (M3.5) | |
| Dielectric strength | Between each terminaland ground: 2500 VAC 50/60 Hz 1 min (Initial value) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
| Shock resistance | Malfunction: 1,000 m/s2 max. | |
| Ambient temperature range | Operating: -25 to 55 ℃ (with no freezing or condensation) Storage: -40 to 80 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (EN60947-5-1) | |
| Weight | Approx. 30 g | |
Dimensions
情報更新:2024/07/25

Mounting hole dimensions
情報更新:2024/07/25

RoHS/REACH対応状況
情報更新:2026/2/04