商品概要

画像をクリックすると大きくなります

Indicator (22-dia.), Plastic semi-spherical, Button color: Red, IP66, Push-in plus terminal block, LED lamp color: Red, LED Lamp voltage: 12 VAC/VDC

在庫/販売状況

2026/02/17 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 1,020

詳細情報

Ratings

情報更新:2024/07/25

TypeIndicator
ShapeCylindrical type (22/25 mm dia.)
Operating portionShape of lamp unitPlastic semi-spherical
Color of lamp unitRed
Transparency/OpacityTransparent
LampMethod of lamp unitLED lamp
Lamp colorRed
Rated voltage12 VAC/VDC
Operating voltage12 VAC/VDC±10%
Rated current12 mA
Terminal specificationsPush-In Plus Terminal Block
Dielectric strengthBetween each terminaland ground: 2500 VAC 50/60 Hz 1 min
(Initial value)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceMalfunction: 1,000 m/s2 max.
Ambient temperature rangeOperating: -25 to 55 ℃ (with no freezing or condensation)
Storage: -40 to 80 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)
WeightApprox. 30 g

Dimensions

情報更新:2024/07/25

Mounting hole dimensions

情報更新:2024/07/25

RoHS/REACH対応状況

情報更新:2026/2/04
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
M22N-BG-TRA-RB-Pについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。