商品概要
画像をクリックすると大きくなります
Indicator (Cylindrical 22/25-dia.), Square projected type, Red, With Voltage Reduction Unit, 110 VAC
在庫/販売状況
2026/03/27 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 2,050 |
詳細情報
Ratings
情報更新:2024/07/25
| Type | Indicator | |
|---|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | |
| Operating portion | Shape of lamp unit | Square projected type |
| Color of lamp unit | Red | |
| Lamp | Method of lamp unit | LED (with built-in reduced-voltage lighting function) |
| Lamp color | Red | |
| Rated voltage | 110 VAC | |
| Operating voltage | 100 VAC (95 to 115 VAC) | |
| Rated current | 8 mA | |
| Terminal specifications | Screw terminal (M3.5) | |
| Ambient temperature range | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP65 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
Dimensions
情報更新:2024/07/25

Mounting hole dimensions
情報更新:2024/07/25
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
M22-CR-T1についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。