商品概要
画像をクリックすると大きくなります
Bi-power Relay, 2-pole, Single contact, Models with diode for coil surge absorption, Case-surface mounting, 24 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 1,510 |
詳細情報
定格/性能
情報更新:2025/10/21
| Operating indicator | None |
|---|---|
| Coil surge killer | Yes |
| Degree of protection | Closed type (cover) |
| Single stable | 36.9 mA |
| Rated voltage | 24 VDC |
| Classification | Standard type |
| Coil resistance | 650 Ω |
| Operate voltage (Set voltage) | 80% max. |
| Release voltage (Reset voltage) | 10% min. |
| Maximum voltage | 110% |
| Single stable | Approx. 0.9 W |
| Rated load | 10 A(Resistive load) 110 VAC 7.5 A(Inductive load (cosφ = 0.4)) |
| Rated load | 24 VDC 10 A(Resistive load) 24 VDC 5 A(Inductive load (L/R = 7 ms)) |
| Max. contact voltage | AC | 250 VAC |
| Max. contact voltage | DC | 125 VDC |
| Max. contact current | AC | 10A |
| Max. contact current | DC | 10A |
| Contact form | DPDT |
| Contact method | Single |
| Contact material | Ag alloy |
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
| Operating time | 25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | 1800 time/hour(Rated load) 18000 time/hour(Mechanical) |
| Insulation resistance | 100 MΩ min. (at 500 VDC)(Between coil and contacts) 100 MΩ min. (at 500 VDC)(Between contacts of different polarity) 100 MΩ min. (at 500 VDC)(Between contacts of same polarity) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min(Between contacts of same polarity) 2000 VAC 50/60 Hz 1 min(Between coil and contacts) 2000 VAC 50/60 Hz 1 min(Between contacts of different polarity) |
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance | Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance | Destruction | 1000 m/s2 |
| Shock resistance | Malfunction | 200 m/s2 |
| Endurance | 100 million operations min. (switching frequency 18,000 operations/h, for DC usage), 50 million operations min. (switching frequency 18,000 operations/h, for AC usage)(Mechanical) |
| Failure rate | 100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85% |
| Weight | Approx. 40 g |
| Mounting method | Case-surface mounting |
| Applicable socket | PTF-08-PU;PTF-08-PU-L;PTF08A;PTFZ-08-E;PT08;PT08QN;PT08-0 |