商品概要
画像をクリックすると大きくなります
Voltage Sensor, For DC, Power supply voltage: 100 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 7,250 |
詳細情報
Ratings/Performance
情報更新:2025/09/25
Rating
| Rated voltage | 100 VDC |
|---|---|
| Power consumption | 3 W max. |
| Operating value setting range | 75% to 120% of rated voltage |
| Hysteresis set range | 70% to 115% of rated voltage |
| Rated carry current | 5 A |
| Output contact form | DPDT |
| Control output | Resistive load 5 A at 100 VAC2 A at 200 VAC5 A at 28 VDC0.2 A at 110 VDC Inductive load 3 A at 100 VAC (cos φ=0.4)1.2 A at 200 VAC (cos φ=0.4)2 A at 28 VDC (L/R=7 ms)0.1 A at 110 VDC (L/R=7 ms) |
Performance
| Repeat accuracy | ±3% (When it changed the voltage at speed of a 1V/second.) | |
|---|---|---|
| Influence of temperature | ±5% max. (within the range 20 ℃ +20, -30 ℃) | |
| Operating time | 0.5 s max. | |
| Reset time | 0.5 s max. (Sudden change from 120 to 0% of Reset voltage) | |
| Life expectancy | Mechanical: 10 million operations min. Electrical: 50,000 operations min. (at maximum applicable load) | |
| Insulation resistance | Between the entire electric circuits and the mounting panel: 10 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between the entire electric circuits and the mounting panel: 2,000 VAC 50/60 Hz 1 min | |
| Ambient temperature (Operating) | -10 to 40 ℃ | |
| Vibration resistance | Malfunction: 16.7 Hz, 1 mm double amplitude each in X, Y, and Z directions for 10 min | |
| Shock resistance | Destruction: 294 m/s2, 3 times each in X, Y and Z directions | |
| Dimensions | Width | 38.5 mm |
| Height | 50.5 mm | |
| Depth | 86 mm | |
| Weight | Approx. 100 g | |
| Applicable socket | PF083A PL08 | |
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | No | N/A |